IESNA:LM-63-2002
[TEST]P1437891
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31719.6
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4418.0 4445.1 4192.6 3696.7 3417.2 3390.2 3408.2 3480.3 3624.6 3813.9 4021.3 4445.1 5373.8 6509.8 7799.2 9061.5 10035.2 10792.6 
11712.3 12334.4 12668.0 12704.1 11955.7 11252.4 10648.3 9512.3 7186.1 4877.9 3895.1 2560.7 928.7 495.9 333.6 180.3 126.2 72.1 0.0 
4418.0 4454.1 4201.6 3714.8 3435.2 3399.2 3426.2 3498.4 3633.6 3841.0 4057.4 4454.1 5382.8 6554.9 7907.4 9088.5 10125.4 11009.0 
11802.4 12442.6 12857.4 12884.4 12063.9 11360.6 10702.4 9548.4 7321.3 5031.1 3895.1 2569.7 928.7 513.9 342.6 189.3 126.2 72.1 0.0 
4418.0 4445.1 4219.7 3786.9 3480.3 3435.2 3462.3 3543.4 3687.7 3913.1 4165.6 4526.2 5319.7 6545.9 7880.3 9214.7 10441.0 11468.8 
12451.6 13326.2 13822.1 13993.4 13786.1 12857.4 12063.9 11162.3 8800.0 5923.8 4201.6 2858.2 1253.3 604.1 405.7 270.5 207.4 117.2 0.0 
4418.0 4454.1 4264.7 3877.0 3570.5 3534.4 3543.4 3633.6 3804.9 4057.4 4400.0 4823.8 5400.8 6491.8 7862.3 9368.0 10747.5 11946.7 
13082.8 14065.6 14759.8 15201.6 15273.8 15147.5 14561.5 13506.5 12713.1 11432.8 9187.7 5833.6 2335.2 964.8 595.1 387.7 279.5 
135.2 0.0 
4418.0 4472.1 4327.9 4084.4 3759.8 3696.7 3732.8 3841.0 4039.3 4354.9 4778.7 5310.7 5896.7 6717.2 7889.3 9386.1 11063.1 12586.9 
13732.0 14732.8 15481.1 15986.0 16382.8 16788.5 16941.8 16635.2 16130.3 15309.8 13362.3 9476.2 5013.1 1920.5 928.7 495.9 279.5 
135.2 0.0 
4418.0 4463.1 4391.0 4273.8 4075.4 3967.2 4039.3 4228.7 4463.1 4787.7 5283.6 5932.8 6699.2 7465.6 8448.4 9773.8 11369.7 12929.5 
14254.9 14994.2 15562.3 16148.3 16761.5 17563.9 18348.3 18952.4 19231.9 19349.2 17852.4 13614.7 8105.7 3300.0 1271.3 595.1 288.5 
126.2 0.0 
4418.0 4499.2 4472.1 4481.1 4481.1 4472.1 4544.3 4769.7 5103.3 5563.1 6131.1 6852.5 7700.0 8709.8 9863.9 11198.3 12298.3 13344.2 
14245.9 15048.3 15805.7 16563.1 17609.0 18727.0 19691.8 20025.4 19250.0 17744.2 15877.9 12947.5 7889.3 3083.6 991.8 477.9 207.4 
63.1 0.0 
4418.0 4490.2 4526.2 4616.4 4760.7 4950.0 5247.5 5554.1 5968.8 6473.8 7141.0 7997.5 8998.4 10197.5 11522.9 12929.5 14065.6 14868.0 
15544.2 16274.6 17230.3 18312.3 19313.1 19998.3 19322.1 17888.5 16139.3 13876.2 10477.0 6059.0 2894.3 1478.7 829.5 486.9 306.6 
108.2 0.0 
4418.0 4490.2 4580.3 4733.6 4968.0 5301.6 5743.4 6275.4 6915.6 7618.8 8448.4 9422.1 10558.2 11892.6 13407.4 14813.9 15932.0 16842.6 
17554.9 18537.7 19827.0 21080.3 21810.6 21242.6 19772.9 18159.0 15859.8 12082.0 7672.9 3985.2 2163.9 1226.2 829.5 586.1 342.6 135.2 
0.0 
4418.0 4481.1 4571.3 4769.7 5040.2 5409.8 5896.7 6446.7 7168.0 7880.3 8763.9 9791.8 11072.1 12433.6 14065.6 15652.4 17059.0 18312.3 
19385.2 20683.6 22405.7 23785.2 24425.4 23631.9 21729.5 19105.7 15634.4 10918.8 6032.0 3074.6 1677.0 1045.9 703.3 477.9 297.5 153.3 
0.0 
4418.0 4445.1 4535.2 4742.6 5049.2 5445.9 5905.7 6545.9 7240.2 8006.5 8935.2 9981.1 11225.4 12577.9 14182.8 15832.8 17140.1 18276.2 
19159.8 20151.6 21404.9 22126.2 22063.1 20656.5 18249.2 15418.0 12127.0 7943.4 4255.7 2100.8 1271.3 793.4 532.0 306.6 207.4 90.2 0.0 
4418.0 4436.1 4508.2 4688.5 4959.0 5319.7 5761.5 6293.4 6960.6 7618.8 8376.2 9241.8 10233.6 11369.7 12659.0 14092.6 15400.0 16391.8 
17194.2 18032.8 18844.2 19042.6 18492.6 16680.3 14327.0 11721.3 8989.3 5815.6 3065.6 1586.9 1018.9 658.2 387.7 198.4 126.2 63.1 0.0 
4418.0 4409.0 4454.1 4580.3 4787.7 5076.2 5418.8 5815.6 6257.4 6753.3 7258.2 7835.2 8538.5 9322.9 10296.7 11414.7 12289.3 12992.6 
13272.1 13317.2 13209.0 12343.4 10702.4 8159.8 5788.5 4156.6 2984.4 1929.5 1127.0 739.3 495.9 333.6 207.4 108.2 54.1 18.0 0.0 
4418.0 4354.9 4291.8 4282.8 4300.8 4363.9 4427.0 4463.1 4508.2 4472.1 4363.9 4192.6 4066.4 4057.4 4264.7 4544.3 4589.3 4156.6 3471.3 
2831.1 2163.9 1586.9 1244.3 991.8 802.5 649.2 504.9 378.7 279.5 207.4 153.3 108.2 72.1 36.1 9.0 9.0 0.0 
4418.0 4246.7 4057.4 3868.0 3687.7 3507.4 3272.9 2876.2 2371.3 1929.5 1740.2 1749.2 1866.4 2055.7 2200.0 2163.9 1848.4 1433.6 1063.9 856.6 
757.4 703.3 631.1 541.0 441.8 369.7 297.5 261.5 225.4 198.4 162.3 135.2 90.2 36.1 9.0 0.0 0.0 
4418.0 4192.6 3859.0 3498.4 3137.7 2695.9 2100.8 1532.8 1298.4 1253.3 1244.3 1244.3 1262.3 1289.3 1217.2 982.8 739.3 622.1 550.0 486.9 450.8 
414.8 378.7 342.6 315.6 297.5 270.5 207.4 153.3 117.2 72.1 45.1 18.0 9.0 0.0 0.0 0.0 
4418.0 4120.5 3669.7 3173.8 2614.8 1965.6 1361.5 1172.1 1127.0 1072.9 1027.9 991.8 955.7 901.6 784.4 622.1 532.0 450.8 387.7 351.6 315.6 
297.5 270.5 261.5 234.4 207.4 180.3 153.3 117.2 81.1 63.1 36.1 18.0 0.0 0.0 0.0 0.0 
4418.0 4057.4 3480.3 2894.3 2209.0 1451.6 1181.1 1109.0 1054.9 991.8 928.7 847.5 775.4 694.3 595.1 513.9 441.8 378.7 333.6 306.6 279.5 261.5 
243.4 225.4 207.4 189.3 162.3 126.2 108.2 90.2 63.1 36.1 9.0 0.0 0.0 0.0 0.0 
4418.0 3976.2 3372.1 2650.8 1857.4 1244.3 1136.1 1082.0 1018.9 955.7 874.6 775.4 685.2 595.1 513.9 450.8 396.7 342.6 315.6 288.5 261.5 243.4 225.4 
207.4 180.3 162.3 135.2 108.2 90.2 72.1 45.1 18.0 0.0 0.0 0.0 0.0 0.0 
4418.0 3958.2 3282.0 2524.6 1604.9 1190.2 1127.0 1072.9 1009.8 937.7 847.5 757.4 658.2 568.0 486.9 423.8 378.7 333.6 297.5 270.5 243.4 225.4 198.4 
180.3 162.3 126.2 99.2 90.2 72.1 54.1 27.0 9.0 0.0 0.0 0.0 0.0 0.0 
4418.0 3949.2 3236.9 2416.4 1487.7 1181.1 1118.0 1063.9 1009.8 937.7 838.5 739.3 640.2 559.0 486.9 432.8 387.7 351.6 306.6 270.5 234.4 216.4 189.3 
171.3 144.3 99.2 72.1 63.1 45.1 27.0 18.0 0.0 0.0 0.0 0.0 0.0 0.0 
4418.0 3913.1 3227.9 2425.4 1478.7 1172.1 1118.0 1063.9 1000.8 928.7 838.5 739.3 649.2 568.0 495.9 441.8 396.7 351.6 306.6 270.5 234.4 216.4 189.3 
171.3 144.3 99.2 72.1 54.1 45.1 27.0 9.0 0.0 0.0 0.0 0.0 0.0 0.0 
